Press Release
<< Back
Introducing ecobee’s Newest Pro-Exclusive Smart Thermostat: ecobee Smart Thermostat Lite
Hardwired for reliability and built to last, the ecobee Smart Thermostat Lite is designed with the contractor in mind
This press release features multimedia. View the full release here: https://www.businesswire.com/news/home/20241015863803/en/

The ecobee Smart Thermostat Lite allows professionals to save valuable time and move on to their next job even faster. (Photo: Business Wire)
With the ecobee Smart Thermostat Lite, installation is seamless, allowing professionals to save valuable time and move on to their next job even faster. The ecobee Smart Thermostat Lite is compatible with most HVAC systems, including multi-stage systems with up to four-stage heating and two-stage cooling (4H/2C), radiant heating systems, and dual-fuel systems. It also supports individual accessories like a humidifier, dehumidifier and ventilator, providing comprehensive control for enhanced comfort. For systems without a C-wire, the Smart Thermostat Lite easily adapts to most systems using the ecobee Power Extender Kit (sold separately). ecobee Smart Thermostat Lite is built to last and supports free over-the-air software updates so pros can rest assured their customers will get the latest updates for years to come.
Like other ecobee smart thermostats, the Smart Thermostat Lite is ENERGY STAR® certified and designed to save consumers up to 23%* on energy bills, making it a great choice for those looking for long-lasting energy savings. Customers will appreciate the Smart Thermostat Lite’s ability to automatically adjust to fit one’s routines — whether away, home, or sleeping — optimizing energy savings and comfort. Its intuitive touch-screen interface and simple design make it accessible for anyone to control their home comfort. Customers can also conveniently control the Smart Thermostat Lite on their Android or iOS mobile devices. Simply download the ecobee app, the top-rated smart thermostat app in both Apple and Google app stores. ecobee Smart Thermostat Lite seamlessly integrates with many popular smart home systems including Apple HomeKit, Google Assistant, Amazon Alexa and Alarm.com.
"The ecobee Smart Thermostat Lite combines valuable insights from HVAC professionals and customers spanning multiple generations of ecobee smart thermostats,” said
Contractors can stay connected with customers by registering the newly installed Smart Thermostat Lite with a Pro PIN. A Pro PIN is a simple numeric code assigned to qualified ecobee contractors and entered on the device during installation. This enables the thermostat to display contractor contact information on the screen, along with email notifications whenever support is needed, long after the installation is complete. ecobee provides a dedicated Pro support line for quick and reliable assistance when needed and backs professionally installed products with an industry leading 5-year warranty.
Starting today, the ecobee Smart Thermostat Lite and ecobee Power Extender Kit (PEK) are available to professionals through their preferred distributor. To learn more, visit http://ecobee.com/pro.
*Compared to a hold of 72°F/22°C. Actual savings will vary depending on several factors including season, climate zone, and rate structure.
About ecobee
ecobee Inc. was founded in 2007 with a mission to improve everyday life while creating a more sustainable world. Since launching the world’s first smart thermostat in 2009, ecobee has helped customers across
View source version on businesswire.com: https://www.businesswire.com/news/home/20241015863803/en/
press@ecobee.com
Source: ecobee