Press Release
<< Back
Generac Expands Product Portfolio to Include Water Pumps
The pumps are designed, engineered and manufactured to offer the most reliable water removal solution for homeowners, farmers, construction crews and more. They can resolve water transfer needs useful to homeowners, such as draining water from swimming pools and ponds to removing water from basements. Contractors and other professionals will find the pumps useful for removing water from farm fields or job sites.
Homeowners and professionals will be impressed with the water pumps' easy-to-use, all-inclusive design and packaging, which includes Easy Prime™, an innovative funnel and tethered priming cap design for quick and easy priming. It also includes graphic onboard instructions, color-coded discharge and suction ports with matching hoses, and a complete accessory kit.
The water pumps are available at retail outlets, outdoor power equipment dealers, wholesalers, and
"
Clean Water Pump
The CW15K features a powerful
Customers will welcome the intuitive and easy-to-use design features, which include:
- Easy Prime, an innovative funnel and tethered priming cap design for quick and easy priming
- An ergonomic, soft-grip handle for easy transportation
- Onboard instructions with icons of key touch points for easy setup
- Color-coded suction and discharge points to ensure proper hose connections
Semi-Trash Pump
The ST20K is
The semi-trash pump is mounted in a durable, 1-inch frame and features a 208cc OHV engine with low oil shutdown and a large, 3-gallon steel fuel tank with an incorporated gauge, which provides up to five hours of runtime. The powerful pump can easily remove up to 158 gallons of water per minute, and a durable silicon carbide mechanical seal provides protection from abrasive materials.
Customers will find the ST20K pump intuitive and easy-to-use with characteristics such as:
- Easy Prime, an innovative funnel and tethered priming cap design for quick and easy priming
- Large, 8-inch wheels with a folding handle for easy transportation
- Onboard instructions with icons of key touch points for easy setup
- Color-coded suction and discharge points to ensure proper hose connections
Media: |
Click here to download the CW15K high-resolution image |
Click here to download the ST20K high-resolution image |
About
Since 1959,
Logo - http://photos.prnewswire.com/prnh/20140304/CG76575LOGO
To view the original version on PR Newswire, visit:http://www.prnewswire.com/news-releases/generac-expands-product-portfolio-to-include-water-pumps-300045732.html
SOURCE
Heather Gaedtke, Cramer-Krasselt Public Relations, 414-227-3505, hgaedtke@c-k.com; Rachel Tracey, Generac Marketing Communications, 262-544-4811, ext. 2648, Rachel.Tracey@generac.com