Press Release
<< Back
Generac Introduces SD1250 & SD1500 Diesel Generators: Smarter Solutions for Mission-Critical Power Applications
"With the new 46-liter based product, we're delivering a generator designed for ultimate productivity, dependability and performance in the most demanding environments," said
Built for mission-critical applications such as data centers, healthcare facilities, water utilities and heavy commercial and industrial segments, the new generators combine cutting-edge technology, such as the latest generator packaging techniques, with proven durability.
The new generators feature:
- A robust Perkins 5012 V-12, 46L engine delivering maximum durability and power output.
- A modern common rail fuel system reducing fuel consumption and emissions.
- Marathon MagnaMax alternators with low reactance winding minimize harmonics for stable power delivery.
The Deep Sea G8601 advanced controller offering onboard paralleling, high configurability and intuitive interface for industrial control performance.- High Ambient Cooling Package allowing operation at 50°C (122°F) for reliable performance in extreme conditions.
- Flexible Voltage Options offering low and medium voltages up to 4160V for diverse applications.
- Redundant starting system with fully isolated backup starters, batteries and chargers to eliminate single points of failure.
- Generac Link Manager hardware as standard equipment, enabling real‑time remote monitoring, control, and proactive notifications
- Factory designed and built enclosures and tanks that reduce lead time and ensure full systems validation and compliance.
As part of the broader Generac Industrial Energy portfolio, the new SD1250 and SD1500 generators reinforce the company's mission to lead the evolution toward more resilient, efficient and sustainable energy solutions. These high-capacity diesel generators integrate seamlessly into
For more information about
Media Contact: CorporateCommunications@generac.com
View original content to download multimedia:https://www.prnewswire.com/news-releases/generac-introduces-sd1250--sd1500-diesel-generators-smarter-solutions-for-mission-critical-power-applications-302716458.html
SOURCE