Press Release
<< Back
Generac Industrial Power Expands Innovative Transfer Switch Line
New offering includes 600A – 1000A products designed to be the safest on the market and most reliable in emergency situations
"
Some of the many standard features of the TX Series transfer switches include field selectable voltage, fully programable exerciser, signal before transfer contact, 100% rated service entrance switches, and a battery backup for the controller, designed to offer flexibility and making the product easily adaptable to the customers' needs. The modular design and removable panels make easy installation possible by a single person, saving time and money.
The front accessible USB port allows users access to retrieve data and upload custom programming and firmware updates safely and easily without the use of PPE. The built-in battery backup for the controller increases switch reliability and reduces the switch transition time to an alternate source. The battery energizes the controller until the power source (generator or utility) is available. This eliminates the need for a controller to reboot, which can consume valuable time during a power loss, and the ability to achieve a 10-second start of an emergency backup system per NFPA 110 for type 10 applications.
The TX Series transfer switches contactor mechanism is double-throw and interlocked with an over-center design to ensure safe, positive transfer between power sources. The contactor has self-cleaning, maintenance-free sliding contacts with a parallel blade design that magnetically latches onto the source and provides market leading 3-cycle withstand ratings. The TX Series transfer switches are UL 1008 certified and designed to help customers meet applicable NEC codes.
All TX Series transfer switches are designed and manufactured by
Media Contact:
Stephanie.Rodgers@Generac.com
Phone: 262.544.4811 Ext. 4456
View original content to download multimedia:https://www.prnewswire.com/news-releases/generac-industrial-power-expands-innovative-transfer-switch-line-301719022.html
SOURCE