Press Release
<< Back
Generac PWRcell™ and PWRview™ Solutions Now Available to Distribution Partners, Installers

"We're proud to introduce a fully integrated battery storage solution," said
Homes equipped with PWRcell and PWRview technology help owners save energy and money. By capturing power from the sun and storing it for use when energy costs are high, users can significantly cut their energy costs. PWRcell is also a great solution for homeowners looking to protect their homes from unexpected power outages.
"We are committed to making
Installers can become certified on Generac Clean Energy products by completing a one-day, in-depth training course in which they learn technical, sales, and marketing information. Certified installers also receive access to
Scalable Storage System with
PWRcell features a modular battery pack system, equipped with 8.6kWh batteries. The system is fully customizable, and can expand up to 34.2kWh, making it one of the most scalable, robust energy storage systems available on the market today.
With the Generac PWRcell, solar-plus-storage is made simple. The fully-integrated, easy-to-install solar energy storage system is one of the most powerful, flexible and efficient solutions for the residential market. The included bi-directional, REbus™-powered inverter offers an efficient design method for integrating smart batteries with solar.
PWRcell is the easiest energy storage system to install on the market today. The heaviest individual component of the system weighs less than 75 pounds; many competitive systems have components that weigh several hundred pounds, requiring at least two installers to lift the product, making installation more expensive for consumers, and more labor-intensive for contractors.
Generac PWRview technology is the easy-to-use home energy monitoring system that tracks home energy use and provides powerful insights into the home's electricity consumption. PWRview can also be a valuable pre-sales tool as users can calculate their energy savings if they were to purchase PWRcell.
For more information about PWRcell, PWRview, Generac Clean Energy, or any of the
CONTACT INFORMATION:
rfitzgerald@punch-pr.com
414-335-8312
About


View original content to download multimedia:http://www.prnewswire.com/news-releases/generac-pwrcell-and-pwrview-solutions-now-available-to-distribution-partners-installers-300970378.html
SOURCE